Save $60 on insertsUse code SYSTEM26Shop now

TE-YX (SDS Max) Imperial hammer drill bit

Ultimate SDS Max (TE-Y) hammer drill bit for exceptional concrete drilling performance (imperial)

  • Connection end: TE-Y (SDS Max)
  • Base material: Reinforced concrete, Concrete, Masonry, Brick, Limestone
  • Working mode: Hammer drilling

Customers also searched for TE-YXSDS MAX drill bitconcrete drill bitTE-Y concrete drill bit or rotary hammer bit.

Choose options

Diameter
  • 1/2 in
  • 9/16 in
  • 5/8 in
  • 11/16 in
  • 3/4 in
  • 13/16 in
  • 27/32 in
  • 7/8 in
  • 1 in
  • 1-1/16 in
  • 1-1/8 in
  • 1-1/4 in
  • 1-3/8 in
  • 1-1/2 in
  • 1-9/16 in
  • 1-3/4 in
  • 2-3/16 in
Working length
  • 8 in
  • 8-3/4 in
  • 10 in
  • 16 in
  • 17-5/8 in
  • 18 in
  • 30-1/2 in
  • 31 in
Length
  • 13 in
  • 15 in
  • 21 in
  • 23 in
  • 36 in
Pack size
  • 1 pc
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
From $118.00