Save $60 on insertsUse code SYSTEM26Shop now
new

Standard-class abrasive disc for cutting drywall stud using chop saws

AC-D DS Drywall stud cutting disc

  • Base material: Drywall studs
  • Product Class: Standard
  • Blade / disc shape: Flat, Type 1
standard
Limited time offer

Save $60 off $300 on inserts with promo code SYSTEM26

Add $300 of inserts to your cart to save $60.

Choose options

Disc diameter
  • 14 in
Arbor size
  • 1 in
Blade / disc thickness
  • 5/32 in
Pack size
  • 1 pc
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $89.50

Technical Data

Base material
Drywall studs
Product Class
Standard
Blade / disc shape
Flat, Type 1

Documents

pdf Material safety datasheet Abrasive Products (ES) [ 420.6 KB ]
pdf Material safety datasheet Abrasive Products (EN) [ 413 KB ]

Features & Applications

Features

  • Designed for everyday use - abrasive cutting disc pairs with chop saws to quickly and easily cut through drywall studs
  • Helps your budget go further - more economical price point helps free up budget for other construction site costs
  • Less time spent reworking - make smoother cuts with greater speed, strength and flexibility the first time
  • Work more safely and comfortably - compliant with the highest safety standards, and ANSI B7.1 and OSA certified
  • Precisely matched to Hilti chop saws - helping to achieve faster, more uniform cuts every time

Applications

  • Cutting drywall track and studs using chop saws
  • Cutting steel and miscellaneous metal materials

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat