Save up to 70% On select items. Shop now

AB-P Backing pads for fiber discs

Backing pad AB-P 7" hard #2243183

Angle grinder backing pads for use with fiber discs of various grain sizes

  • Base material: Steel, Stainless steel
  • Arbor size: 7/8 in
  • Product Class: Ultimate
ultimate

Customers also searched for Backing padFiber DiscSanding DiscBacking Plate or Abrasive.

Choose options

Diameter
  • 7 in
Thread diameter
  • 5/8"-11
Arbor size
  • 7/8 in
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$57.25
$57.25
/
1 Each