RT 6-22 rivet nose pieces

Rivet nose pieces for fastening steel, aluminum and stainless-steel rivets with your RT 6-22 cordless rivet tool (available sizes include 2.4mm to 4.8mm | 3/32”to 3/16”)
Choose options
Diameter
- 2.4 mm
- 3 mm
- 4 mm
- 4.8 mm
Pack size
- 1 pc
- 5 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $50.00
Features & Applications
Features
- Multiple sizes available – choose from 2.4mm, 3.0mm, 3.2mm, 4.0mm, or 4.8mm to suit your riveting applications
- Replacement part – each package comes in a set of 5 to replace your lost or damaged rivet nose pieces
- Multiple sizes available – choose 3/32”, 1/8”, 5/32”, or 3/16” to suit your riveting applications
Applications
- Retaining nose pieces help prevent rivets from falling out when working downwards
- Replacement nose pieces for the RT 6-22 cordless rivet tool
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat