Exclusive PricesUnlock Your Personalized PricingLog In Now
Nuron

BA-22 Nuron battery adapter

Battery adapter BA-22 box #2310805

Battery adapter for powering Hilti 22V CPC Li-ion tools using Nuron batteries

  • Battery voltage compatibility: Nuron
  • Dimensions (LxWxH): 5.3 x 3.7 x 2.9 in
  • Weight: 0.88 lb

Customers also searched for battery adaptercordless battery adapter or Nuron battery platform.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$113.00
$113.00 / 1 Each

Technical Data

Battery voltage compatibility
Nuron
Dimensions (LxWxH)
5.3 x 3.7 x 2.9 in
Weight
0.88 lb

Documents

Features & Applications

Features

  • Easily convert your Hilti 22V CPC Li-ion tools* to work with Nuron batteries until an upgrade is due
  • Ultra-durable construction – drop-resistant, glass-fiber reinforced housing and sealed electronics to better protect against tough construction site conditions
  • Easy to use – buttons designed for use with gloves, and LED indicators to show power and compatibility
  • Conserves battery power – the battery adapter automatically shuts off after four hours of inactivity

Applications

  • Adapting 22V power tools on the Hilti CPC Li-ion battery platform for use with Nuron batteries (except B22-255 Nuron Ultimate Plus)
  • *Not compatible with SCM 22-A, SI-AT-A22 and PLT 300. Cutting depth or maneuverability of circular saws and angle grinders may be affected by the combined size of battery and adapter. Nuron batteries cannot be charged using Hilti CPC chargers (also applies to RC 4/36 radios)

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.