Save up to 70% On select items. Shop now

MQW-3 Angle bracket

90 degree three hole angle MQW-3 #369656

Galvanized 90-degree angle for connecting multiple MQ strut channels

  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Indoor Coated - Electro galvanized
  • Number of holes: 3

Choose options

Angle
  • 90 °
Number of holes
  • 3
Pack size
  • 20 pc
Product options
Quantity
Box
Total Pieces
20
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$227.75
$227.75
/
1 Box

Technical Data

Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Number of holes
3
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Angle
90 °
Weight
0.33 lb

Documents

pdf Corrosion handbook, English [ 9.6 MB ]
pdf LEED Information for Miscellaneous Strut Parts, English [ 153.7 KB ]

Features & Applications

Features

  • Compatible with push button channel connectors – for much faster, adaptable assembly
  • Adjustable – easily fit and repositioned along strut channels

Applications

  • Assembling frames or connections with 45/135-degree angles
  • Compatible with multiple MQ strut channels
  • Recommended for use in dry, interior environments
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat