Save up to 70% On select items. Shop now
new

MT-C-GSP T A OC Connector plate

Connector MT-C-GSP T A OC #2332785

Hot-dip galvanized girder connector for assembling and bracing modular support structures in moderately corrosive environments

  • Surface finish: Outdoor Coated - HDG
  • Material thickness: 4 mm
  • Weight: 1 lb

Choose options

Pack size
  • 10 pc
Product options
Quantity
Box
Total Pieces
10
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$247.75
$247.75
/
1 Box

Technical Data

Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
Weight
1 lb
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

Documents

pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]

Features & Applications

Features

  • Adjustable – elongated holes allow 5 mm (1/4") incremental adjustability
  • Compatible with MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
  • Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
  • Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures

Applications

  • Assembling and bracing modular support structures consisting of MT-70 and MT-80 girders
  • Suitable for use in moderately corrosive environments
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat