Save up to 70% On select items. Shop now
new

MT-CC-70 OC U-Fitting

Clamp MT-CC-70 OC #2322404

Clamp for cross-connection of one MT girder to another channel/girder, for outdoor use with low pollution

  • Material composition: Q235 or better steel
  • Surface finish: Outdoor Coated - HDG
  • Material thickness: 4 mm

Choose options

Pack size
  • 16 pc
Product options
Quantity
Box
Total Pieces
16
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$181.75
$181.75
/
1 Box

Technical Data

Material composition
Q235 or better steel
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
Weight
0.8 lb
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)

Documents

pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]

Features & Applications

Features

  • Compatible with MT Twist-Lock and MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
  • Universal – complete many different applications using few parts
  • Twist-lock and Thread Forming Bolt channel connector takes up shear and tensile loads
  • Compatible with multiple strut channel/girder profiles
  • Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion

Applications

  • Cross-connection of one strut girder to another channel or girder
  • Suitable for use in moderately corrosive environments
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat