Save up to 70% On select items. Shop now

MT-ES-40 Splice clevis

Splice connector MT-ES-40 #2272062

Splice connector for coupling MT strut channels end-to-end (MT-40, 50, 60, 40D)

  • Material composition: Q235 or better steel
  • Surface finish: Pre-galvanized - for dry indoor use only
  • Material thickness: 4 mm

Choose options

Pack size
  • 12 pc
Product options
Quantity
Box
Total Pieces
12
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$243.00
$243.00
/
1 Box

Technical Data

Material composition
Q235 or better steel
Surface finish
Pre-galvanized - for dry indoor use only
Material thickness
4 mm
Weight
1.8 lb
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Documents

pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]

Features & Applications

Features

  • Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
  • Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
  • Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
  • Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering

Applications

  • Extending MT strut channels by fastening them together end-to-end
  • Assembling metal framing for MEP support structures when longer spans or increased floor/ceiling clearance are required
  • Suitable for use in dry, indoor environments
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat