Save up to 70% On select items. Shop now

Outdoor coated (OC) U-bolt for universal piping applications

  • Fire resistance ( Yes/No): No
  • Material composition: Q235 or better steel
  • Surface finish: Outdoor Coated - HDG
standard

Choose options

Thread connection - M
  • 3/8 in
  • 1/2 in
  • 7/8 in
  • 1 in
Nominal pipe size (imperial)
  • 1-1/2 in
  • 2 in
  • 2-1/2 in
  • 3 in
  • 3-1/2 in
  • 4 in
  • 5 in
  • 6 in
  • 8 in
  • 10 in
  • 12 in
  • 14 in
  • 16 in
  • 18 in
  • 20 in
  • 24 in
Nominal pipe size
  • 40 mm
  • 50 mm
  • 65 mm
  • 80 mm
  • 100 mm
  • 125 mm
  • 150 mm
  • 200 mm
  • 250 mm
  • 300 mm
  • 350 mm
  • 400 mm
  • 450 mm
  • 500 mm
  • 600 mm
Pack size
  • 2 pc
  • 10 pc
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $40.50