Save up to 70% On select items. Shop now

Rigid strut clamp with angled top for attaching tubing and pipes to strut channels

  • Material composition: Carbon steel
  • Surface finish: Indoor Coated - Pre-galvanized
  • Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Customers also searched for pipeconduit or rigid.

Choose options

Nominal pipe size (imperial)
  • 1/2 in
  • 3/4 in
  • 1 in
  • 1-1/4 in
  • 1-1/2 in
  • 2 in
  • 2-1/2 in
  • 3 in
  • 4 in
  • 6 in
Allowable axial load - Fx
  • 40 lbf
  • 50 lbf
  • 60 lbf
  • 150 lbf
Allowable shear load - Fy
  • 50 lbf
  • 75 lbf
  • 100 lbf
Allowable tensile load - Fz
  • 400 lbf
  • 600 lbf
  • 800 lbf
  • 1000 lbf
Pack size
  • 10 pc
  • 25 pc
  • 50 pc
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $134.50

Technical Data

Material composition
Carbon steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Tightening torque
5 ft-lbf
Cross section width - b
1-1/4 in

Documents

pdf Corrosion handbook, English [ 9.6 MB ]

Features & Applications

Features

  • Tightening screw at 45° angle for easy access
  • One piece out of the box, simply break apart and install
  • Innovative design requires no nuts for fast and easy assembly

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat