MT-30D OC C-Channel profile


Medium-duty double C-Channel profile for use with MT-FL/MT-TL components in outdoor environments
- Material composition: S280GD
- Surface finish: Outdoor Coated - ZM
- Material thickness: 2 mm
Choose options
Pack size
- 1 pc
- 3 m
- 6 m
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $297.75
Technical Data
Material composition
S280GD
Surface finish
Outdoor Coated - ZM
Material thickness
2 mm
Environmental conditions
Outdoor, low to moderate pollution (C3)
Features & Applications
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – the MT system is designed to help you simplify both logistical operations and on-site installation
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Simpler to install – compatible with the innovative MT System Twist-Lock, enabling the use of a wide range of MT connectors and baseplates
- Corrosion resistance – coated with zinc magnesium, which helps MT strut to resist moisture and chemical corrosion without any additional treatment, even of cut edges
Applications
- Floor-mounted MEP support structures, such as goal post-type strut framing
- Ceiling-mounted MEP support structures, such as suspended strut trapeze frames
- Modular 3D framing to support pipes, ducts and cable trays
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.
Related Products
Right-angle connector for assembling strut channel structures, for outdoor use with low pollution
Base connector for anchoring strut channel structures to concrete and steel, for outdoor use with low pollution
Hexagon bolt for use with Twist-Locks when assembling strut channel structures, for outdoor use with low pollution
Nut for attaching media to MT strut channels, for outdoor use with low pollution
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


