CFS-BL Firestop Block
- Approx. Density: 0.27 g/cm³
- LEED VOC: 5.4 g/l
- Storage and transportation temperature range: 32 - 104 °F
CP 675 Firestop board
- Approx. Density: 320 kg/m³
- LEED VOC: 1.9 g/l
- Storage and transportation temperature range: -22 - 176 °F
CFS-PL Firestop plug
- Approx. Density: 0.27 g/cm³
- LEED VOC: 4.9 g/l
- Storage and transportation temperature range: 23 - 104 °F
CP 619 T Firestop putty roll
- Color: Red
- Surface burning characteristics UL 723 (ASTM E84): Flame spread: 15
Smoke development: 10 - LEED VOC: 4.35 g/l