SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

KWIK-Con+ Phillips countersunk flat head SS screw anchor

Versatile, high-performance screw anchor for concrete and masonry (410 stainless steel, Phillips countersunk flat head)

  • Material, corrosion: Stainless steel, 410
  • Head configuration: Countersunk Phillips
  • Approvals / Test reports: Miami Dade County

Technical Data

Material, corrosion
Stainless steel, 410
Head configuration
Countersunk Phillips
Approvals / Test reports
Miami Dade County
Base materials
Concrete (uncracked), Masonry (grout-filled CMU), Masonry (solid)
Reusable (and removable)
Not Possible
Cleaning procedures
Manual Cleaning
PROFIS Software
No
Environmental conditions
Dry indoor, Outdoor (more than 1km to coast)
Material composition
Steel, SS 410

Documents

Features & Applications

Features

  • Easier and quicker installation with just one tool
  • Durable design minimizes risk of head snaps
  • Also available with Torx® hex head for more secure driving and no bit slippage
  • Matched tolerance carbide-tipped drill bits required when installing these screw anchors

Applications

  • Fastening to concrete, block, brick, and masonry
  • Fastening window and door frames
  • Installing electrical wall fixtures
  • Installing handrails

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.