Save up to 70% On select items. Shop now

X-C MX Concrete nails

Collated nail for fastening to concrete using powder-actuated nailers

  • Base materials: Concrete (soft), Masonry (solid limestone brick)
  • Minimum thickness of base material (concrete): 80 mm
  • Corrosion protection: Galvanized zinc coated <20 µm
standard

Customers also searched for magazine nail for concreteconcrete nailconcrete fastenerpowder-actuated fastener or magazine fastener.

Choose options

Fastener shank length
  • 3/4 in
  • 13/16 in
  • 1 in
  • 1-1/16 in
  • 1-1/4 in
  • 1-7/16 in
  • 1-1/2 in
  • 1-7/8 in
  • 2 in
  • 2-1/16 in
  • 2-7/16 in
  • 2-1/2 in
  • 2-13/16 in
  • 2-7/8 in
Pack size
  • 1 pc
  • 1000 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $403.25

Technical Data

Base materials
Concrete (soft), Masonry (solid limestone brick)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
0.14 in
Point type
Cut point
Approvals
ICC-ES
For use with (tools)
DX 351, DX 5, DX 6
Product Class
Standard

Documents

pdf Product Technical Guide Excerpt for General Application Fasteners, English [ 663.7 KB ]
pdf Product Technical Guide Excerpt for Drywall Track Fastening Systems, English [ 480.1 KB ]

Features & Applications

Features

  • Nail for fastenings on concrete
  • Premium fastener for attaching a variety of thin materials to masonry block and concrete
  • Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
  • Best suited for fastening to concrete with a hardness of up to 6,000 psi
  • Strips of 10 collated nails – for extremely high productivity and easier fastener loading

Applications

  • Fastening wood to concrete, e.g. formwork boards, safety barriers, etc.
  • Fastening thin wood profiles to concrete
  • Attaching drywall track to masonry block and concrete
  • Fastening HVAC duct strapping or suspended ceilings to concrete
  • Fastening termination bars to secure waterproofing membrane or moisture barriers

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat