KH-EZ SS316 Screw anchor



Ultimate screw anchor for quicker corrosion-resistant fastenings in concrete and grout-filled CMU (stainless steel 316, hex head)
- Material, corrosion: Stainless Steel, 316
- Head configuration: Hex head
- Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), LABC, Seismic
Choose options
Anchor size - D
- 1/4 in
- 3/8 in
- 1/2 in
Anchor length - L
- 2 in
- 2-1/2 in
- 3 in
- 4 in
- 5 in
Pack size
- 1 pc
- 12 pc
- 25 pc
- 50 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $158.50
Technical Data
Material, corrosion
Stainless Steel, 316
Head configuration
Hex head
Approvals / Test reports
ICC-ES report (concrete), ICC-ES report (masonry), LABC, Seismic
Base materials
Concrete (cracked), Concrete (uncracked), Masonry (grout-filled CMU)
Cleaning procedures
Manual Cleaning
PROFIS Software
Yes
Environmental conditions
Indoor, damp conditions, Outdoor
IBC compliance
IBC 2018
Material composition
Stainless steel, 316
Documents
pdf ICC-ES ESR-3027 for Kwik HUS-EZ Screw Anchors in Concrete, English [ 1.5 MB ]
pdf ICC-ES ESR-3027 Kwik HUS-EZ, Spanish [ 2.3 MB ]
pdf ICC-ES ESR-3056 Spanish, Spanish [ 2.2 MB ]
pdf ICC ESR-3056 for Kwik HUS-EZ Screw Anchors in Masonry, English [ 1.1 MB ]
pdf ICC ESR-3027 for Kwik HUS-EZ Screw Anchors in Concrete, English [ 1.5 MB ]
Features & Applications
Features
- Time and labor-saving stainless steel screw anchor for concrete – especially suited for seismic, cracked concrete and grout filled CMU applications requiring an ICC approval
- Quicker and easier to install than wedge anchors – no cleaning, no high-accuracy torque wrench and no hammering required
- Optimized thread design for exceptional setting performance, superior load values and reduced edge distances and spacing
- Carbide cutting edges help to ensure easy setting even under critical conditions (such as high-strength concrete, used drill bits, rebar hits)
- Fully removable anchoring solution for use with standard ANSI-tolerance drill bits – no special tolerance drill bits required for these screw anchors
Applications
- Attaching railings, handrails, safety barriers, guard rails and signs
- Secondary steel attachment
- Tunnel construction
- Stadium seating
For approval or certificate information, please see individual items.
Related Products
Ultimate-performance adhesive capsule for Kwik-X Dual Action Anchor System for fastenings in concrete. In combination with KH-EZ screw anchors (sold separately) offers adhesive anchor performance with the installation speed of screw anchors.
Dual Action Anchor System includes stainless steel KH-EZ SS316 screw anchors and KHC adhesive capsules. For corrosion resistant fastening in concrete with performance of adhesive anchors and installation speed and simplicity of screw anchors
Ultimate SDS Plus (TE-C) hammer drill bits sets with different bit diameters and lengths (imperial)
Structural engineering anchor design software with codes and approvals, Component Based Finite Element Method calculations, and a variety of fastening methods
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


