KH-EZ P Screw anchor
Ultimate screw anchor for quicker and more economical fastenings to concrete (carbon steel, pan head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Pan head
- Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), Seismic
Customers also searched for blue tip.
Choose options
Anchor size - D
- 1/4 in
Anchor length - L
- 1-7/8 in
- 2-5/8 in
Head outer diameter (final output)
- 0.52 in
- 0.69 in
- 0.86 in
Pack size
- 1 pc
$896.75 /1 Each - 100 pc
$122.75 /1 BoxBest price
Quantity
Packs
Total Pieces
1
Discounted net
From $93.50






