Wide Flange nut M8
New productItem #r12821057
Coated steel wide flange nut for fastening MEP installations to steel using S-BT or X-BT studs
- Base materials: Steel
- Corrosion protection: Duplex coating, equivalent to 45 µm hot-dip galvanized
- Thread size: M8
Share
Features & Applications
Features & Applications
Features
- The M8 wide flange nut design is ideal for fastening MQ 41 strut channels using S-BT or X-BT threaded studs
- No need to use a washer between the wide flange nut and the MQ channel
Applications
- Fastening trapeze rod, cantilever brackets and head rails to steel I-beams