Login and purchasing functionalities back in a few hours

X-DR S ALH Drop rod with nail

Smooth drop rod with pre-mounted nail for use with powder-actuated tools on tough concrete

  • Application: Suspended systems
  • Material: Carbon steel
  • For use with (tools): DX 2, DX 351, DX 460, DX 5, DX 6
ultimate

Customers also searched for drop rodrodpencil rodsmooth rod or slick rod.

Choose options

Rod/wire length
  • 12 in
  • 24 in
  • 36 in
  • 48 in
  • 72 in
Premounted nail type
  • X-AL-H 27
Pack size
  • 25 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $178.00