HIT-HY 270 Adhesive anchor

Ultimate-performance injectable hybrid mortar with approvals for fastening in all masonry materials
- Base materials: Masonry (grout-filled CMU), Masonry (hollow), Masonry (multi wythe brick/unreinforced masonry), Masonry (solid)
- Base material condition (as per approval): Dry
- Approvals / Test reports: Seismic
Choose options
Content per can/cartridge
- 11.16 fl oz (US)
- 16.91 fl oz (US)
Return Policy
- No Returns
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $92.00
Technical Data
Base materials
Masonry (grout-filled CMU), Masonry (hollow), Masonry (multi wythe brick/unreinforced masonry), Masonry (solid)
Base material condition (as per approval)
Dry
Approvals / Test reports
Seismic
IBC compliance
IBC 2006, IBC 2009, IBC 2012, IBC 2015
Seismic loading
Yes
PROFIS Software
No
Anchoring elements
HAS threaded rods, HIS-N internally threaded sleeves, HIT-SC mesh sleeves, Rebar
Cleaning procedures
Manual Cleaning
Storage and transportation temperature range
41 - 77 °F
In-service temperature – range
-40 - 176 °F
Free of styrene
Yes
Documents
pdf ESR-4144 Hilti HIT-HY 270 October 2024, English [ 993.3 KB ]
pdf ICC-ESR-4143, Hilti HIT-HY 270 for fastening in masonry units, English [ 4.5 MB ]
pdf ICC-ESR-4144, Hilti HIT-HY 270 for fastening in masonry units, English [ 993.3 KB ]
pdf ICC ESR-4144 for HIT-HY 270 Adhesive Anchor System in Unreinforced Masonry, English [ 1.1 MB ]
pdf ICC-ESR-4143 for HIT-HY 270 Adhesive Anchor System in Cracked and Un-Cracked Grouted and Ungrouted CMU and Clay Masonry Walls , English [ 4.5 MB ]
Features & Applications
Features
- ICC-ES masonry approval and technical data that allows high application flexibility
- HIT-SC composite sleeves offer greater flexibility through use of multiple sleeve combinations and also minimize mortar wastage by allowing more accurate dosing in hollow base materials
- Provides strong, reliable and easily installed fastenings in a variety of masonry base materials
- Fastenings in masonry can be designed using the new masonry design software which is part of PROFIS Anchor
- Performs reliably, even when the size and location of bricks and voids are unknown
Applications
- Fastenings in hollow and solid masonry
- Refurbishments and renovations
- Heavy bracing of items such as sun shades on insulated materials
- Structural strengthening of old masonry walls
- Glass balustrade assemblies
For approval or certificate information, please see individual items.
Related Products
Battery-powered hybrid/epoxy adhesive anchor dispenser with smart features to increase speed, safety and reduce waste (Nuron battery platform)
High-performance anchor rod for injectable adhesive capsules (carbon steel, ASTM F1554 grade 55, zinc-plated)
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


