ST 1800-A22 Cordless screwdriver
New productItem #r6614473
Cordless screwdriver with adjustable torque for steel and metal applications
- RPM: 2000 rpm
- Max. torque: 106.2 in-lbf
- Rated voltage: 21.6 V
Share
Features
- Compact design with short in-line grip – for single-handed operation and better balance
- Adjustable torque settings for correct screwdriving
- Lock-on button for continuous operation
- Claw clutch used for easy feeding of screws during continuous operation
- Active cooling system for the motor and electronics keeps the tool cool for extended life
Applications
- Installation of metal decking, side laps and decking on bar joists or structural steel (including collated screws)
- Driving self-drilling screws in a wide range of materials including steel, aluminum and wood
- Roofing
Technical Data
Documents
-
- Operating Instruction ST 1800 A (01), English, Spanish, French, Portuguese, [ 3.1 MB ]
- Operating Instruction ST 1800 A22 (01) (ENEN-US), English, [ 2.9 MB ]
- Operating Instruction C 4/36 -90/-350/-DC (01), English, Spanish, French, Portuguese, [ 2.3 MB ]
- Operating Instruction Li-Ion, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Finnish, Spanish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]
- Operating Instruction SDT 9, Italian, Russian, Serbian, German, Swedish, Turkish, Arabic, French, Portuguese, Sardinian, Finnish, Malay, Spanish, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Croatian, Kazakh, English, Chinese, Danish, Vietnamese, Czech, Hungarian, Dutch, [ 1022.5 kB ]
- Operating Instruction ST 1800 A (01) (PTPT-US), Portuguese, [ 2.9 MB ]
- Operating Instruction ST 1800 A (01) (ESES-US), Spanish, [ 2.9 MB ]