Sale Happening NowLimited time onlyShop

Drill stand mounted water collectors

Drill stand mounted components for clearing slurry during diamond core drilling – water collector systems, hoses, adapters, sealing washers and more

5 Products

Filter
Seal DD-WCS-30 rubber
Description
Water supply unit/component
Product information
Rubber seal for DD 30-W water collector
For use with
DD 30-W
Additional Accessory Information
Rubber seal for DD 30-W water collector
DD-SW-S Sealing washer
Description
Sealing for the DD-WC-S water dam for core bit diameters from 8 mm (5/16") to 87 mm (3-7/16")
For use with
DD 120, DD 150-U, DD 160, DD 250-CA, DD 350-CA, DD 500-CA
DD-SW-M Sealing washer
Description
Sealing for the DD-WC-SM water dam for core bit diameters from 24 mm (15/16") to 162 mm (6-3/8")
For use with
DD 120, DD 150-U, DD 160, DD 250-CA, DD 350-CA, DD 500-CA
DD-SW-L Sealing washer
Description
Sealing for the DD-WC-ML water dam for core bit diameters from 24 mm (15/16") to 250 mm (9-13/16")
For use with
DD 250-CA, DD 350-CA, DD 500-CA
DD-WMS 100 Seal
Description
Seal for the DD-WCS water collector system
For use with
DD 110-W, DD 120, DD 150-U, DD 160, DD 250-CA, DD 350-CA, DD 500-CA