HLC-H Sleeve anchor

Economical sleeve anchor (hex bolt head)
- Head configuration: Hex head
- Environmental conditions: Indoor, dry conditions
- Approvals / Test reports: N/A
Customers also searched for expansion anchor.
Choose options
Anchor size - D
- 5/16 in
- 3/8 in
- 1/2 in
Anchor length - L
- 1-5/8 in
- 1-7/8 in
- 2-1/4 in
- 2-5/8 in
- 3 in
- 4 in
Pack size
- 1 pc
- 25 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $172.00
Technical Data
Head configuration
Hex head
Environmental conditions
Indoor, dry conditions
Approvals / Test reports
N/A
Material, corrosion
Carbon steel, zinc-plated
Type of fixing
Through-fastening
Documents
Features & Applications
Features
- Variety of lengths and sizes for a multitude of applications
- Pre-assembled anchor for easy and fast installation
- Hexagon head
- Easily removable, ideal for temporary fastenings
- Imprint in the sleeve that shows the drill bit required
Applications
- Suitable for a large range of temporary applications, fixing of small devices etc.
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
