SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

HLC-HX Sleeve anchor

Sleeve anchor HLC-HX 1/2" x 3" #336256

Economical sleeve anchor (hex nut)

  • Head configuration: Hex head, Externally threaded
  • Approvals / Test reports: N/A
  • Material, corrosion: Carbon steel, zinc-plated

Customers also searched for expansion anchor.

Technical Data

Head configuration
Hex head, Externally threaded
Approvals / Test reports
N/A
Material, corrosion
Carbon steel, zinc-plated

Documents

Features & Applications

Features

  • Stud type anchor design allows easy through-type fastenings and can be set in bottomless hole
  • Hexagon head
  • Pre-assembled anchor for easy and fast installation
  • Anchor size is same as drill bit size for easy installation
  • Comprehensive testing verifying high performance in block, masonry and concrete base materials

Applications

  • Fastening in solid concrete and masonry base materials

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.