HLC-AC Sleeve anchor
Sleeve anchor HLC-AC 1/4" x 2-1/4" #336233

Economical sleeve anchor (acorn nut)
- Head configuration: Externally threaded w/acorn nut
- Approvals / Test reports: N/A
- Material, corrosion: Carbon steel, zinc-plated
Customers also searched for expansion anchor.
Choose options
Anchor size - D
- 1/4 in
Anchor length - L
- 1-3/8 in
- 2-1/4 in
Pack size
- 1 pc
$1,890.00/ 1 Each - 100 pc
$176.00/ 1 BoxBest price
Quantity
Box
Total Pieces
100
Discounted net
$176.00
$176.00 / 1 Box
Technical Data
Head configuration
Externally threaded w/acorn nut
Approvals / Test reports
N/A
Material, corrosion
Carbon steel, zinc-plated
Documents
Features & Applications
Features
- Stud-type anchor design allows easy through-type fastenings and can be set in bottomless hole
- Acorn head ideal for special applications
- Pre-assembled anchor for easy and fast installation
- Anchor size is same as drill bit size for easy installation
- Comprehensive testing in block, masonry and concrete base materials
Applications
- Fastening in solid concrete and masonry base materials
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.