IDP Insulation fastener
Insulation anchor IDP 0/2 #332105
Economical plastic insulation anchor for fastening hard insulating materials to concrete and masonry
- Base materials: Masonry (solid), Masonry (hollow), Concrete (tough)
- Working principle: Impact anchor
- Drill bit diameter: 5/16 in
Technical Data
Base materials
Masonry (solid), Masonry (hollow), Concrete (tough)
Working principle
Impact anchor
Drill bit diameter
5/16 in
Insulation material
Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
Approvals / Test reports
N/A
Material composition
Polyamide
Material, corrosion
Plastic
Documents
Features & Applications
Features
- Quick and easy impact installation
- Insulating material thickness: up to 150 mm
- Depth of embedment: 25 mm
Applications
- Fastening hard, self-supporting, insulating materials such as expanded polystyrene
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.