HIT-RE 100 Epoxy anchor
High-performance injectable epoxy mortar with everyday approvals for anchoring and rebar connections in concrete
- Base materials: Concrete (cracked), Concrete (uncracked)
- Base material condition (as per approval): Dry
- Approvals / Test reports: ICC-ES report (concrete)
Choose options
Content per can/cartridge
- 11.16 fl oz (US)
- 16.91 fl oz (US)
Return Policy
- No Returns
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
$924.00
$924.00 / 1 Each
Technical Data
Base materials
Concrete (cracked), Concrete (uncracked)
Base material condition (as per approval)
Dry
Approvals / Test reports
ICC-ES report (concrete)
IBC compliance
IBC 2015, IBC 2018, IBC 2021
Seismic loading
Yes
PROFIS Software
Yes
Anchoring elements
Rebar
Cleaning procedures
Manual Cleaning
Storage and transportation temperature range
41 - 77 °F
In-service temperature – range
-40 - 158 °F
Documents
Features & Applications
Features
- Good performance in cracked and uncracked concrete
- Suitable for indoor and outdoor applications as well as use in a wide variety of base material conditions - dry, wet, water-filled (depending on rod specification and approvals)
- Long working time allows greater flexibility in installation
- Extensive range of accessories available (e.g. piston plugs, steel brushes, cordless electric dispenser)
- Easy cleaning method simplifying installation
Applications
- Substitution of misplaced / missing rebars
- Renovation / upgrades with post-installed rebars
- Rebar doweling / connection of secondary post-installed rebars
- Anchoring secondary steel elements
- Anchoring structural steel connections (e.g. steel columns, beams)
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.







