HIT-HY 100 Adhesive anchor
Adh anchor HY 100 11.1oz/330ml 1MC #3510989
High-performance injectable hybrid mortar for anchoring in concrete and for rebar connections
- Approvals / Test reports: ICC-ES report (concrete)
- Seismic loading: Yes
- Fatigue loading: No
Choose options
Content per can/cartridge
- 11.16 fl oz (US)
- 16.91 fl oz (US)
Return Policy
- No Returns
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
$408.00
$408.00 / 1 Each
Technical Data
Approvals / Test reports
ICC-ES report (concrete)
Seismic loading
Yes
Fatigue loading
No
Fire resistance
No
PROFIS Software
Yes
Storage and transportation temperature range
41 - 77 °F
Shelf life from date of manufacture (at 73°F/23°C and 50% relative humidity)
12 months
Documents
Features & Applications
Features
- Suitable for use in cracked and uncracked concrete with all anchor rods and rebar according to ICC-ES approval (International Code Council - Evaluation Service)
- Automatic hole cleaning with TE-CD and TE-YD drill bits in combination with Hilti vacuum cleaners
- Extensive range of accessories available (e.g. piston plugs for rebar injection, cordless electric dispenser)
- IAPMO masonry approval and technical data available for higher application flexibility
Applications
- Anchoring light structural steel connections (e.g. steel columns, beams)
- Anchoring secondary steel elements
- Rebar doweling / connection of secondary post-installed rebars
- Renovation / upgrades with post-installed rebars
- Substitution of misplaced / missing rebars
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.