Kwik Bolt 3 Countersunk wedge anchor
Exp anchor KB3 C 1/4" x 2" MC #3001230
High-performance wedge anchor with everyday approvals for flush-mount fastenings in uncracked concrete (carbon steel, countersunk)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Countersunk
- Approvals / Test reports: N/A
Customers also searched for wedge anchor, carbon steel wedge anchor, countersunk anchor, expansion anchor or KB3.
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Countersunk
Approvals / Test reports
N/A
PROFIS Software
Yes
Documents
Features & Applications
Features
- Countersunk head – ideal for flush-mounted applications
- Rounded end for easy installation
- Also available in 304 SS
Applications
- Fastening structural steel
- Attaching hand rails and signs
- Fastening industrial/mechanical equipment
- Bracing formwork
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.