CS-S SA Light smoke and acoustic sealant
CS-S SA Light Foil 3Cases+PROKIT XL Case #5010326
Lightweight, paintable smoke and acoustic sealant for drywall joints and pipe penetrations (including CPVC)
- VOC Content: 23.31 g/l
- Chemical basis: Water-based acrylic dispersion
- Color: White
ultimate
Customers also searched for smoke sealant, acoustic sealant or sealant for smoke and acoustic.
Choose options
Return Policy
- No Returns
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
$390.00
$390.00
/
1 Each
Technical Data
VOC Content
23.31 g/l
Chemical basis
Water-based acrylic dispersion
Color
White
VOC Content Method
SCAQMD rule 1168 for All Other Architectural Sealants
VOC Emission (LEED)
low-emitting material in LEEDv4 and 4.1 Rating System
Shelf life
24 Months 1
Acoustics performance
Test report available
Movement
±12.5% (ISO 11600)
Surface burning characteristics UL 723 (ASTM E84)
Flame spread: 0<BR>Smoke development: 0
Product Class
Ultimate
Application temperature range
35 - 104 °F
Average volume shrinkage
29 %
Storage and transportation temperature range
35 - 95 °F
Temperature resistance range
-4 - 176 °F
Can be painted
Yes
Base materials
Concrete, Drywall, Metal
- at 77°F/25°C and 50% relative humidity; from date of manufacture
Documents
pdf LEEDv4.1 (CDPH) Emissions & VOC (SCAQMD-Rule 1113) Content Report_CS-S-SA Light, English [ 120.4 KB ]
Features & Applications
Features
- Rapid installation – best-in-class tooling and dispensing, helping you achieve a clean finish in just one pass
- Up to 44% lighter than comparable smoke/acoustic sealants – for safer transport and faster progress on the jobsite, especially when sealing overhead joints
- FBC™ System Compatible – sealant suitable for a wide range of Lubrizol CPVC pipes and fittings
- Proudly made in the USA – for shorter lead times and supporting local jobs
- Low VOCs – smoke and acoustic sealant formulated to meet LEED® V4 project requirements
Applications
- Sealing construction joints in drywall and other internal partitions
- Sealing around penetrations for sprinkler and water lines, including Lubrizol CPVC pipes
- For bituminous coated cast iron pipe compatibility, please contact Hilti for details
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat





