CP 606 Firestop acrylic sealant
CP 606 Red Foil 3 Cases + PROKIT XL Case #5010322
Universal fire caulk, providing a flexible firestop seal for fire-rated joints and through penetrations
- VOC Content: 49.5 g/l
- Base materials: Concrete, Masonry, Drywall
- VOC Content Method: SCAQMD rule 1168 for All Other Architectural Sealants
ultimate
Customers also searched for joint sealant, top of wall sealant, flat concrete sealant, bottom of wall sealant or firestop sealant.
Choose options
Color
- Grey
- Red
- Red, White, Grey
- White
Packaging
- Cartridge
- Foil pack
- Pail
Return Policy
- No Returns
Pack size
- 1 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
$660.00
$660.00
/
1 Each
Technical Data
VOC Content
49.5 g/l
Base materials
Concrete, Masonry, Drywall
VOC Content Method
SCAQMD rule 1168 for All Other Architectural Sealants
VOC Emission (LEED)
low-emitting material in LEEDv4 and 4.1 Rating System
Application temperature range
35 - 104 °F
Approx. cure time
3 mm/3 days 1
Can be painted
Yes
Product Class
Ultimate
Color
Red, White, Grey
- at 75°F/24°C, 50% relative humidity
Features & Applications
Features
- Designed to help prevent the passage of fire, smoke and toxic fumes
- Movement capability of up to 33%
- Paintable
- Strong adhesion to various base materials
Applications
- Sealing cable tray penetrations
- Sealing metal pipe penetrations
- For use in various base materials such as masonry, concrete, drywall and metal
- Not for use on areas immersed in water or outdoors
- Not for use with CPVC
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat


