SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

S-IS Impact socket accessories

E-Spring 3/4" =27mm / 1 1/16" MP5 #2136354

Accessory for impact sockets

  • Connection end: 3/4 in square
  • Short/Long: Long
  • Material coating/plating/finish: None

Customers also searched for impact socket adaptersocket adapter or socket accessory.

Choose options

Connection end
  • 1/4 in hexagonal, 1/2 in square
  • 7/16 in hexagonal
  • 7/16 in hexagonal, 1/2 in square
  • 1/2 in square
  • 1/2 in square, 7/16 in hexagonal
  • 3/4 in square
Length
  • 2 in
  • 2.4 in
  • 2.8 in
  • 5.3 in
Wrench size
  • 3/4 in
Pack size
  • 1 pc
  • 5 pc
Product options
Quantity
Package
Total Pieces
5
You can not see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net

$3.75

$3.75 / 1 Package

Technical Data

Connection end
3/4 in square
Short/Long
Long
Material coating/plating/finish
None

Features & Applications

Features

  • Part of a selection of hard-wearing accessories designed to help you maximize the usefulness and lifespan of your impact wrenches
  • Professional-grade build quality for demanding bolting and anchoring tasks

Applications

  • Accessory for fitting sockets to impact wrenches with various shank sizes, angles or lengths
  • Bolting and anchoring accessories

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.