Skip to main content
Save up to 70% On select items. Shop now
special

HMS-MX Screw anchor

Screw anchor with hardened tip for easier driving

  • Material, corrosion: Carbon steel
  • Head configuration: Hex head
  • Approvals / Test reports: N/A

Choose options

Anchor length - L
  • 320 mm
  • 620 mm
  • 920 mm
Pack size
  • 5 pc
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $224.00

Technical Data

Material, corrosion
Carbon steel
Head configuration
Hex head
Approvals / Test reports
N/A
Cleaning procedures
Manual Cleaning
Environmental conditions
Dry indoor
Material composition
Steel, zinc-plated (min. 5 µm)

Features & Applications

Features

  • Quicker, easier and more secure fastening method
  • Load-bearing characteristics comparable to those of chemical anchors
  • HMS screw anchors are easily removable
  • Easier to install without need for heavy equipment
  • HMS-MX screw anchors grip and drive easier thanks to their rugged, specially hardened tip

Applications

  • Fastening machinery, ventilation systems, water pipes or hoses, cables and other equipment temporarily or permanently to roofs, foot walls and at the face
  • Fastening steel mesh to secure loose ground
  • For use in medium-hard rock types such as shale

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat