Skip to main content

Project Manager/Engineer

Posted by Gwen Dallalmost 3 years ago
Project Manager/Engineer

I am trying to provide direction to a contractor on a proper anchor bolts to secure a grade 70 carbon steel surge tank with an empty weight of 11,352 lbs that holds about 2117 gallons of water. They have requested to use a HAS rod anchor. Is this an appropriate application for this anchor? Additionally, could you please advise on coating for the bolts? I assume hot dipped galvanized carbon steel to ensure no corrosion but please confirm. The anchor rods will be embedded in concrete about 7" deep with Hilti RE-500 Epoxy

Post installed Anchor Bolt.,Anchor epoxy

1 Reply
Posted by Ashley Couronalmost 3 years ago
Hilti Verified

Hi Gwen, 

For anchor product selection help, please see Hilti’s Anchor Product Technical Guide from Hilti's website. Below are quick links to sections of the Technical Guide:


Please note that HIT-HY 200 V3 and HIT-RE 500 V3 are resistant to water once cured. However, if you are installing into
submerged conditions, only HIT-RE 500 V3 can be used. Additionally, HAS threaded rods are available in stainless steel grades 304 and 316.


Ultimately, all design decisions (including anchor selection and a proper coating for the bolts) are at the discretion of the Engineer of Record (EOR) on the project.

Regards,
Ashley