Save up to 70% On select items. Shop now

X-FS C Formwork spacer with nail

Form stop X-FS C52 #407346

Formwork spacer with pre-mounted nail for positioning formwork on concrete footings

  • Dimensions (LxWxH): 1.9 x 1.9 x 2.2 in
  • Material: High-density polyethylene (HDPE), Halogen-free, Silicone-free
  • Color: Light grey (RAL 7035)
premium

Customers also searched for concrete form wall aligment or powder actuated form stop.

Choose options

Length
  • 49.3 mm
Premounted nail type
  • X-C 52
Pack size
  • 100 pc
Product options
Quantity
Box
Total Pieces
100
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$182.00
$182.00
/
1 Box