TCT Hole Cutters
3" TCT Hole Cutter 3/16" Deep product number: 3699072

Tungsten Carbide Teeth Hole Cutters for fast drilling in steel, stainless, and tough alloys.
- Base material: Metal, Stainless steel, Sheet Metal, Metal Plate, Carbon steel, Cast iron
- Connection end: Hex shank
- Diameter: 3 in
Customers also searched for TCT Cutters, Annular Cutter or Magnetic drilling.
Choose options
Diameter
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 13/16 in
- 7/8 in
- 15/16 in
- 1 in
- 1-1/16 in
- 1-1/8 in
- 1-3/16 in
- 1-1/4 in
- 1-3/8 in
- 1-1/2 in
- 1-5/8 in
- 1-3/4 in
- 1-7/8 in
- 2 in
- 2-1/8 in
- 2-1/4 in
- 2-3/8 in
- 2-1/2 in
- 2-3/4 in
- 3 in
- 3-1/2 in
- 3-5/8 in
- 4 in
- 4-1/2 in
Working length
- 3/16 in
- 1/2 in
- 1-3/8 in
- 2 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$159.00
$159.00
/
1 Each
Technical Data
Base material
Metal, Stainless steel, Sheet Metal, Metal Plate, Carbon steel, Cast iron
Connection end
Hex shank
Diameter
3 in
Features & Applications
Features
- Longer lifetime on metal than traditional bi-metal hole saws.
- Tungsten Carbide designed to cut faster and cleaner on steel, stainless and through metal alloys.
- Built-in spring to eject the slug, saving time.
- 4-6 business days lead time
Applications
- 3/16" and 1/2" depth ideal for drilling on sheet metal and electrical boxes.
- 1-3/8" and 2" depth perfect for drilling on metal plates and structural steel.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat