8" Auger Bits
5/8" Ship Auger Drill Bit 8"L 5/16" HEX product number: 3699040

8" Auger Bits designed for fast, smooth drilling in wood in tight spaces
- Connection end: 7/16 in hexagonal
- Base material: Wood
- Diameter: 5/8 in
Customers also searched for Auger Bit, Stubby Auger Bit, 8" Auger Bit or Wood Bit.
Choose options
Diameter
- 1/2 in
- 9/16 in
- 5/8 in
- 11/16 in
- 3/4 in
- 7/8 in
- 1 in
- 1-1/8 in
- 1-1/4 in
- 1-1/2 in
Length
- 8 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$37.50
$37.50
/
1 Each
Technical Data
Connection end
7/16 in hexagonal
Base material
Wood
Diameter
5/8 in
Length
8 in
Features & Applications
Features
- Easier access, compact drilling between studs and in tight spaces
- Heat treated head to drill in wood, even with nails
- Self-feeding threaded tip for fast and easier drilling into wood
- 4-6 business days lead time
Applications
- Wood, heavy timber and nail-embedded wood
- 6" working length
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat