S-NS (M) Magnetic nut setter
Magnetic nut setter 5/16" x 2" product number: 2039231

Nut setter with magnetic screw retention for use with hex-head screws
- Length: 2 in
- Connection end: 1/4 in Hex shank
Choose options
Recess
- HEX1/2"
- HEX1/4"
- HEX3/8"
- HEX5/16"
Length
- 2 in
- 2.6 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$22.00
$22.00
/
1 Each


