DWS 225 Long-neck sander
Drywall sander DWS 225 120V product number: 2305388
Long-neck random orbital drywall sander with variable-speed brushless motor and dust extraction (supplied with bag and extension pole)
- Weight according EPTA-Procedure 01/2003 without battery: 7.7 lb
- A-weighted emission sound pressure level: 77 dB (A)
- Rated input power: 250 W
Customers also searched for long neck sander, sander, orbital drywall sander, pole sander or Lijadora de yeso de cuello largo.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,909.00
$1,909.00
/
1 Each












