X-DR T MX Threaded drop rod
Drop rod X-DR 3' T 1/4 MX (02) product number: 2445192

Threaded drop rod for use with battery-powered nailers on concrete and steel, or with anchors and screws on wood and drywall
- Application: Suspended systems
- Material: Carbon steel
- Base materials: Concrete, Steel, Drywall, Wood
Choose options
Rod/wire length
- 12 in
- 24 in
- 36 in
- 72 in
Pack size
- 25 pc
- 50 pc
Quantity
Box
Total Pieces
25
Discounted net
$181.00
$181.00
/
1 Box


