X-CX ALH GA Ceiling clip with nail and wire
Ceiling hanger X-CX ALH32 12ga 4ft product number: 2149824

Ceiling clip with ultimate-performance nail and pre-tied wire
- Application: Acoustic ceiling
- Material: Carbon steel
- Base materials: Concrete (soft), Concrete (tough), Concrete (normal-weight over metal deck)
ultimate
Choose options
Fastener shank length
- 7/8 in
- 1 in
- 1-1/4 in
Pack size
- 1 pc
- 100 pc
Quantity
Bundle
Total Pieces
100
Discounted net
$169.00
$169.00
/
1 Bundle



