X-CX ALH Ceiling clip with nail

Ceiling clip X-CX ALH27 product number: 2149737

Ceiling clip with pre-mounted, ultimate-performance nail

  • Application: Acoustic ceiling
  • Material: Carbon steel
  • Base materials: Concrete (soft), Concrete (tough), Concrete (normal-weight over metal deck)

Choose options

Fastener shank length
  • 7/8 in
  • 1 in
  • 1-1/4 in
Pack size
  • 100 pc
  • 200 pc
Product options
Quantity
Box
Total Pieces
100
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
$189.00
$189.00
/
1 Box

Technical Data

Application
Acoustic ceiling
Material
Carbon steel
Base materials
Concrete (soft), Concrete (tough), Concrete (normal-weight over metal deck)
Environmental Conditions
Dry indoor
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Approvals
ICC-ES
Fastener shank length
1 in
Fastener length range
0.87 - 1.26 in
Point type
Long conical tip
Fastener shank diameter
0.18 in

Documents

pdf Product Technical Guide Excerpt for Ceiling Fastening Systems Selection and Design, English [ 558.3 KB ]
pdf Product Technical Guide Excerpt for X-CX Ceiling Clip and Hanger Assemblies, English [ 569.6 KB ]

Features & Applications

Features

  • Nail with long, conical tip for better penetration in hard concrete
  • Dome design for improved guidance while driving the nail
  • Larger-diameter nail for improved bending resistance
  • Suitable for use with a wide range of Hilti fastening tools

Applications

  • Suspending ceilings from concrete and concrete over metal deck using ceiling wire hangers
  • Fastening and suspending light-duty electrical and mechanical services
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo
Start live chat

Start live chat

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.

Start live chat