X-CX ALH Ceiling clip with nail

Ceiling clip with pre-mounted, ultimate-performance nail
- Application: Acoustic ceiling
- Material: Carbon steel
- Base materials: Steel, Concrete (soft), Concrete (tough), Concrete (normal-weight over metal deck)
Choose options
Fastener shank length
- 7/8 in
- 1 in
- 1-1/4 in
Pack size
- 100 pc
- 200 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $184.00
Technical Data
Application
Acoustic ceiling
Material
Carbon steel
Base materials
Steel, Concrete (soft), Concrete (tough), Concrete (normal-weight over metal deck)
Environmental Conditions
Dry indoor
For use with (tools)
DX 2, DX 351, DX 460, DX 5, DX 6
Approvals
ICC-ES
Fastener length range
0.87 - 1.26 in
Point type
Long conical tip
Fastener shank diameter
4.5 mm
Features & Applications
Features
- Nail with long, conical tip for better penetration in hard concrete
- Dome design for improved guidance while driving the nail
- Larger-diameter nail for improved bending resistance
- Suitable for use with a wide range of Hilti fastening tools
Applications
- Suspending ceilings from concrete and concrete over metal deck using ceiling wire hangers
- Fastening and suspending light-duty electrical and mechanical services
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat