Nuron
TE 1000-22 TE-S Cordless demolition hammer





Versatile cordless breaker for demolishing or chiseling floors and occasional wall applications (Nuron battery platform)
- Working direction: Floor, Wall
- Tool chuck type: TE-S
- Tool body weight: 24.9 lb
Customers also searched for concrete breaker, demolition hammer, cordless concrete breaker, cordless demolition hammer or battery jackhammer.
Customize your kit


Tool body with cardboard box Includes: 1x TE 1000-22 (03) Cordless breaker assy, 1x Hilti Grease 50ml, 1x Grip unit
How many kits do you want to order?
You cannot see your company prices
Discounted net
$1,485.00
Technical Data
Working direction
Floor, Wall
Tool chuck type
TE-S
Tool body weight
24.9 lb
Single impact energy
18.2 ft-lbs
Full hammering frequency
2040 impacts/minute
Dimensions (LxWxH)
31.5 x 6.2 x 11.4 in
Battery type
Hilti B22 / NURON
Rated voltage
21.6 V
Documents
Features & Applications
Features
- Matching power-class – delivers the same demolition power as the corded TE 1000 demolition hammer, all without the hassle of cords or additional setup effort
- High versatility – cordless and in-line design for mobile floor breaking, with an ergonomic side handle for occasional wall breaking
- User Force Control – the power output adapts based on how hard you push the tool, allowing you to switch from powerful demolition to more precise chiseling (e.g. when exposing rebar or pipework)
- Upgraded vibration reduction – exceptionally low tool vibration due to Hilti AVR sub-chassis (Active Vibration Reduction) system
- More working time per charge – demolish up to 250 kg of concrete per charge with one Nuron B 22-290 battery, or add an optional large battery kit to take runtime even further
Applications
- Versatile concrete and masonry demolition at floor level or below waist level
- Floor renovations of all kinds that require high mobility
- Tile removal, bushing and compacting
- Corrective chiseling, such as quick adjustments to door and window openings
- Wall openings and floor channels for running pipes and electrical cables
For approval or certificate information, please see individual items.
Related Products
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Our fastest charging dual-bay charger optimized for heavy-duty Nuron batteries
TE-S flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.
Start live chat