S-MD HWH and HHWH #3 Self-drilling hex screws (indoor)
New product
Standard
Item #r151
Self-drilling hex head screw (zinc-plated) for fastening sheet metal to steel substructures
- Screw head type: Hexagon head
- Screw drive/recess type: 5/16 Hexagon
- Collated: No
Share
Features & Applications
Features & Applications
Features
- Fast and robust drill point
- Galvanized zinc coating for indoor use
- Choice between Hex Washer Head (HWH) and High Hex Washer Head (HHWH)
Applications
- Fastening profile steel sheets to light- and medium-gauge steel framing (maximum combined thickness up to 0.177 or 0.209 inch)
- Steel framing, truss or joist fabrication
- HVAC duct fabrication and installation
- Fastening accessories to studs (electrical boxes, clips etc.)
- Fastening accessories to studs (electrical boxes, clips, etc.)