Save $50 with code SYSTEM24When you purchase $250 or more of qualifying insertsSee details
Hilti

Features & Applications

Features
  • ICC-ES masonry approval and technical data that allows high application flexibility
  • HIT-SC composite sleeves offer greater flexibility through use of multiple sleeve combinations and also minimize mortar wastage by allowing more accurate dosing in hollow base materials
  • Provides strong, reliable and easily installed fastenings in a variety of masonry base materials
  • Fastenings in masonry can be designed using the new masonry design software which is part of PROFIS Anchor
  • Performs reliably, even when the size and location of bricks and voids are unknown
Applications
  • Fastenings in hollow and solid masonry
  • Refurbishments and renovations
  • Heavy bracing of items such as sun shades on insulated materials
  • Structural strengthening of old masonry walls
  • Glass balustrade assemblies

Technical Data

Documents & Videos

Consulting & Support

With Hilti’s SafeSet technology, HIT-HY 270 can be used for CMU, hollow CMU and clay bricks with holes to reliably and safely set anchors.  It is also an OSHA 1926.1153 Table 1 compliant solution for drilling.

HIT-HY 270 includes new base materials and applications with approvals, as well as improved spacing and edge distances.  Select from several combination packages for both HIT-HY 270 and a tool for your application. 

Loading