MQA-F Pipe clamp saddle
New productItem #r408
Hot-dip galvanized (HDG) pipe clamp saddle for connecting threaded components (imperial) to MQ strut channels
- Material composition: Nut: C4C - EN 10263-2, Plate: S235JR - EN 10025-2, Plastic: PBT
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Quick connection of threaded components to the open side of MQ strut channels
- Easy installation and positioning within MQ strut channel openings
- Single, compact part – for higher productivity and flexibility
- Various thread sizes available
Applications
- Fastening pipes and air ducts
- Fastening cable trays and cable baskets
- Recommended for use in moderately corrosive outdoor and indoor environments