Hilti

Features & Applications

Features
  • Oblong holes simplify exact positioning
  • Suitable for use with mechanical or chemical anchors depending on loading and type of supporting material
  • Efficient
  • No welding, no downtime
  • All parts are reusable
Applications
  • Installation of MI girders between two walls
  • Fastening to concrete walls, floors or ceilings
  • Part of a modular system for supporting cable trays, pipes and miscellaneous secondary steel
  • Applications requiring extra-high load capacity
  • Commonly used for supporting cable trays, pipes and miscellaneous secondary steel