MIB-SH Baseplate
New productItem #r7433494
Hot-dip galvanized (HDG) baseplate for fastening MI girders to steel
- Material composition: S235JR - DIN EN 10025-2
- Surface finish: HDG: min 55 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Girder connection point can be positioned as desired for special cases
- All steel beam widths from 75-300 mm covered by only 3 plates
- High-strength part designed for extra-high application loads
Applications
- Connection to steel using M16 threaded rods
- For MI 90/MI 120 girders in combination with MIC-SC90/MIC-SC120 connectors
- Industrial and heavy commercial applications, eliminating the need for welding
- Supporting cable trays, pipes and miscellaneous secondary steel
- Recommended for use in moderately corrosive outdoor and indoor environments