Hilti

Features & Applications

Features
  • Elastic torsion zone in the bit shank cushions higher loads – the bit twists slightly under impact for greater durability and extended service life
  • Extra-high-strength steel reduces the risk of premature bit breakage
  • Perfect-fit geometry for greater driving grip, precision-machined to help reduce stripping and wobbling
Applications
  • ¼" hexagon connection end for use with all common bit holders (DIN ISO 1173-D 6.3)
  • Recommended for use with cordless universal drivers in soft-joint applications, e.g. in wood or drywall board
  • For driving screws in a variety of materials
  • Torx, Phillips, square, hexagon and Pozi versions available